HUBBELL POWER SYSTEMS
Image of PSC2080291 WALL-MOUNTED SERVICE DEADEND BRACKET, U-WALL STRAP TYPE

WALL-MOUNTED SERVICE DEADEND BRACKET, U-WALL STRAP TYPE

Brand: Chance

Catalog ID: PSC2080291

Secured to a flat surface and used as an attachment point for deadending.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Attaches with two 1/2" lag screws or machine bolts on 5-1/2" centers
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2080291

Material

Steel

Type

Bracket

UPC

096359638315

Dimensions

Weight

1.149 lb

Logistics

Carton Quantity

10