HUBBELL POWER SYSTEMS
Image of 400285029 WASHER, CURVED, 1 1/8" HOLE
* Representative image
Image of 400285029 WASHER, CURVED, 1 1/8" HOLE

WASHER, CURVED, 1 1/8" HOLE

Brand: Chance

Catalog ID: 400285029

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Rectangular curved washer, 3-3/8" x 3-1/2" x 3/8" thick
  • 1-1/8" diameter hole for 1" diameter bolt
  • Manufactured in compliance with CAO 6150 specification
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

400285029

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Washer

UPC

096359071136

Dimensions

Distance From Pole

N/A

Weight

1.27 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CAO Specification Number

6150

Logistics

Pallet Quantity

1800

Resources and downloads

Specifications

Sales Drawings