HUBBELL POWER SYSTEMS
WASHER, CURVED, 15/16in HOLE, 3-3/8in x 3-1/2in
Image of 400285037 WASHER, CURVED, 15/16in HOLE, 3-3/8in x 3-1/2in
*Representative image
Image of 400285037 WASHER, CURVED, 15/16in HOLE, 3-3/8in x 3-1/2in

WASHER, CURVED, 15/16in HOLE, 3-3/8in x 3-1/2in

Brand: Chance

Catalog ID: 400285037

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Rectangular curved washer, 3-3/8" x 3-1/2" x 3/8" thick
  • 15/16" diameter hole for 7/8" diameter bolt
  • Manufactured in compliance with CAO 6150 specification
  • Galvanized per ASTM A-153

General

Catalog Number

400285037

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Curved Square

Type

Washer

UPC

096359071143

Dimensions

Dimensions

3.500 in x 3.500 in x 0.500 in

Distance From Pole

N/A

Height

0.5 in

Length

3.5 in

Weight

1.2 lb

Width

3.5 in

Certifications And Compliance

CAO Specification Number

6150

Logistics

Pallet Quantity

2000