HUBBELL POWER SYSTEMS
Image of DF7W1 WASHER, LOCK, SNGL COIL, 3/8in

WASHER, LOCK, SNGL COIL, 3/8in

Brand: Chance

Catalog ID: DF7W1

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 7/16" diameter hole for 3/8" diameter bolt
  • Stock material is 0.094" x 0.141"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

DF7W1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Size

0.094 in X 0.141 in

Type

Lockwasher

UPC

096359369707

Dimensions

Bolt Size

3/8 in

Dimension - Hole Size inch

7/16 in

Distance From Pole

N/A

Size

0.094 in X 0.141 in

Weight

0.01 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

5000