HUBBELL POWER SYSTEMS
Image of 4036 WASHER, LOCK, SNGL COIL, 5/8in

WASHER, LOCK, SNGL COIL, 5/8in

Brand: Chance

Catalog ID: 4036

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 11/16" diameter hole for 5/8" diameter bolt
  • Stock material is 0.156" x 0.203"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

4036

Coating

Galvanized, ASTM A-153

Material

Steel

Size

0.156 in x 0.203 in

Type

Lockwasher

UPC

096359071884

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

1.000 in x 1.000 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

1 in

Size

0.156 in x 0.203 in

Weight

0.02 lb

Width

1 in

Logistics

Pallet Quantity

72000