HUBBELL POWER SYSTEMS
Image of PSC2050496 WASHER, LOCK, SNGL COIL, 7/8in
Buy America(n) Qualified

WASHER, LOCK, SNGL COIL, 7/8in

Brand: Chance

Catalog ID: PSC2050496

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 15/16" diameter hole for 7/8" diameter bolt
  • Stock material is 0.219" x 0.266"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

PSC2050496

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Size

0.219 in x 0.266 in

Type

Lockwasher

UPC

096359514428

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

15/16 in

Distance From Pole

N/A

Size

0.219 in x 0.266 in

Weight

0.07 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Logistics

Carton Quantity

500