HUBBELL POWER SYSTEMS
WASHER, RECTANGULAR CURVED, 15/16in HOLE, 3in x 4in
Image of CRW4A WASHER, RECTANGULAR CURVED, 15/16in HOLE, 3in x 4in

WASHER, RECTANGULAR CURVED, 15/16in HOLE, 3in x 4in

Brand: Chance

Catalog ID: CRW4A

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Rectangular curved cast washer, 3" x 4"
  • 15/16" diameter hole for 7/8" diameter bolt
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

General

Catalog Number

CRW4A

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Size

3 in X 4 in

Type

Washer

UPC

096359007876

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

15/16 in

Distance From Pole

N/A

Length

3

Size

3 in X 4 in

Thickness_Fraction

1/2 in

Weight

0.93 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

RUS Listed Reference

d - Washers, curved