HUBBELL POWER SYSTEMS
WASHER, ROUND, 1 1/16" HOLE, 2 1/2in DIA
Image of 6808 WASHER, ROUND, 1 1/16" HOLE, 2 1/2in DIA
Image of 6808 WASHER, ROUND, 1 1/16" HOLE, 2 1/2in DIA

WASHER, ROUND, 1 1/16" HOLE, 2 1/2in DIA

Brand: Chance

Catalog ID: 6808

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 2 1/2" diameter x 8 guage (0.1644") thick
  • 1 1/16" diameter hole for 1" diameter bolt
  • Manufactured in compliance with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

6808

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Size

2-1/2 in Dia. X 8 Ga. (0.1644 in)

UPC

096359073703

Dimensions

Bolt Size

1 in

Dimension - Hole Size inch

1-1/16 in

Dimensions

2.5 in x 2.5 in x 0.1644 in

Distance From Pole

N/A

Height

0.1644 in

Length

2.5 in

Size

2-1/2 in Dia. X 8 Ga. (0.1644 in)

Weight

0.21 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

9600