HUBBELL POWER SYSTEMS
WASHER, ROUND, 1-1/16in HOLE, 4in DIA.
Image of GWR4A WASHER, ROUND, 1-1/16in HOLE, 4in DIA.

WASHER, ROUND, 1-1/16in HOLE, 4in DIA.

Brand: Chance

Catalog ID: GWR4A

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round flat cast washer, 4" diameter x 1/2" thick at boss
  • 1-1/16" diameter hole for 1" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153.

General

Catalog Number

GWR4A

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Size

4 in

UPC

096359038078

Dimensions

Bolt Size

1 in

Dimension - Hole Size inch

1-1/16 in

Dimensions

4 in x 4 in x 0.5 in

Distance From Pole

N/A

Height

0.5 in

Length

4 in

Size

4 in

Thickness_Fraction

1/2 in

Weight

0.92 lb

Width

4 in

Logistics

Pallet Quantity

1800