HUBBELL POWER SYSTEMS
WASHER, ROUND, 11/16in HOLE, 1-3/4in DIA.; PACKAGED 100/BOX & 500/MASTER CARTON
Image of PS6805SC WASHER, ROUND, 11/16in HOLE, 1-3/4in DIA.; PACKAGED 100/BOX & 500/MASTER CARTON

WASHER, ROUND, 11/16in HOLE, 1-3/4in DIA.; PACKAGED 100/BOX & 500/MASTER CARTON

Brand: Chance

Catalog ID: PS6805SC

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 1 3/4" diameter x 10 guage (0.1345") thick
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliaince with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washer, Flat

General

Catalog Number

PS6805SC

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359485414

Dimensions

Dimensions

1.75 x 1.75 in x 0.134 in

Distance From Pole

N/A

Height

0.134 in

Length

1.75

Weight

0.07 lb

Width

1.75 in

Certifications And Compliance

Industry Standard(s)

ANSI B18.22.1 & NEMA PH10

RUS Listed Reference

d - Washers, flat

Logistics

Pallet Quantity

24000