HUBBELL POWER SYSTEMS
WASHER, ROUND, 11/16in HOLE, 1 3/4in DIA.
Image of 6805 WASHER, ROUND, 11/16in HOLE, 1 3/4in DIA.
Image of 6805 WASHER, ROUND, 11/16in HOLE, 1 3/4in DIA.
Buy America(n) Qualified

WASHER, ROUND, 11/16in HOLE, 1 3/4in DIA.

Brand: Chance

Catalog ID: 6805

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 1 3/4" diameter x 10 guage (0.1345") thick
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliance with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washer, Flat

General

Catalog Number

6805

Coating

Galvanized, ASTM A-153

Material

Steel

Size

1-3/4 in Dia. X 10 Ga. (0.1345 in)

UPC

096359073680

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

1.750 in x 1.750 in x 0.123 in

Distance From Pole

N/A

Height

0.123 in

Length

1.75 in

Size

1-3/4 in Dia. X 10 Ga. (0.1345 in)

Weight

0.06 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI B18.22.1 & NEMA PH10

RUS Listed Reference

d - Washers, flat

Logistics

Pallet Quantity

32000