HUBBELL POWER SYSTEMS
Image of 6806 WASHER, ROUND, 13/16 in HOLE, 2in
Image of 6806 WASHER, ROUND, 13/16 in HOLE, 2in

WASHER, ROUND, 13/16 in HOLE, 2in

Brand: Chance

Catalog ID: 6806

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 2" diameter x 9 guage (0.1495") thick
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliaince with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

6806

Coating

Galvanized, ASTM A-153

Material

Steel

Size

2 in Dia. X 9 Ga. (0.1495 in)

UPC

096359073697

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

2.000 in x 2.000 in x 0.134 in

Distance From Pole

N/A

Height

0.134 in

Length

2 in

Size

2 in Dia. X 9 Ga. (0.1495 in)

Weight

0.1 lb

Width

2 in

Certifications And Compliance

Industry Standard(s)

ANSI B18.22.1 & NEMA PH10

Logistics

Pallet Quantity

19200