HUBBELL POWER SYSTEMS
Image of GWR3 WASHER, ROUND, 13/16in HOLE, 3in DIA.

WASHER, ROUND, 13/16in HOLE, 3in DIA.

Brand: Chance

Catalog ID: GWR3

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round flat cast washer, 3" diameter x 7/16" thick at boss
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

General

Catalog Number

GWR3

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Size

3 in

UPC

096359038047

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

3 in x 3 in x 0.437 in

Distance From Pole

N/A

Height

0.437 in

Length

3 in

Size

3 in

Thickness_Fraction

7/16 in

Weight

0.44 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

4800