HUBBELL POWER SYSTEMS
Image of PS6802 WASHER, ROUND, 9/16in HOLE, 1-1/4in DIA.
Image of PS6802 WASHER, ROUND, 9/16in HOLE, 1-1/4in DIA.

WASHER, ROUND, 9/16in HOLE, 1-1/4in DIA.

Brand: Chance

Catalog ID: PS6802

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 1 1/4" diameter x 14 guage (0.0747") thick
  • 9/16" diameter hole for 1/2" diameter bolt
  • Manufactured in compliaince with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

PS6802

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Size

1-1/4 in dia. X 14 Ga. (0.0747 in)

UPC

096359073666

Dimensions

Bolt Size

3/8 in

Dimension - Hole Size inch

9/16 in

Distance From Pole

N/A

Weight

0.02 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

ANSI B18.22.1 & NEMA PH10

Logistics

Pallet Quantity

99999

Resources and downloads

Specifications

Sales Drawings