HUBBELL POWER SYSTEMS
WASHER, ROUND, 9/16in HOLE, 1-3/8in DIA.
Image of 400285169 WASHER, ROUND, 9/16in HOLE, 1-3/8in DIA.

WASHER, ROUND, 9/16in HOLE, 1-3/8in DIA.

Brand: Chance

Catalog ID: 400285169

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 1-3/8" diameter x 12 guage (0.1046") thick
  • 9/16" diameter hole for 1/2" diameter bolt
  • Manufactured in compliance with ANSI B18.22.1
  • Galvanized per ASTM A-153

General

Catalog Number

400285169

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359071174

Dimensions

Dimensions

1.375 in x 1.375 in x 0.104 in

Distance From Pole

N/A

Height

0.104 in

Length

1.375 in

Weight

0.04 lb

Width

1.375 in

Certifications And Compliance

CAO Specification Number

6150

EU RoHS Indicator

No

Logistics

Pallet Quantity

48000