HUBBELL POWER SYSTEMS
WASHER, ROUND, 9/16in HOLE, 1 3/8in DIA
Image of PS6803 WASHER, ROUND, 9/16in HOLE, 1 3/8in DIA
Buy America(n) Qualified

WASHER, ROUND, 9/16in HOLE, 1 3/8in DIA

Brand: Chance

Catalog ID: PS6803

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 1 3/8" diameter x 12 guage (0.1046") thick
  • 9/16" diameter hole for 1/2" diameter bolt
  • Manufactured in compliaince with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washer, Flat

General

Catalog Number

PS6803

Coating

Galvanized, ASTM A-153

Material

Steel

Size

1-3/8 in Dia. X 12 Ga. (0.1046 in)

UPC

096359073673

Dimensions

Bolt Size

1/2 in

Dimension - Hole Size inch

9/16 in

Dimensions

1.380 in x 1.380 in x 0.110 in

Distance From Pole

N/A

Height

0.11 in

Length

1.38 in

Size

1-3/8 in Dia. X 12 Ga. (0.1046 in)

Weight

0.04 lb

Width

1.38 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI B18.22.1 & NEMA PH10

Logistics

Pallet Quantity

48000