HUBBELL POWER SYSTEMS
Image of 3539 WASHER, SPRING CLIP, 1/2in

WASHER, SPRING CLIP, 1/2in

Brand: Chance

Catalog ID: 3539

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Spring clip washer with 9/16" diameter hole for 1/2" diameter bolt
  • Material stock size 5/32" thick x 1" wide
  • Hot dip galvanized per ASTM A-153

General

Catalog Number

3539

Coating

Galvanized, ASTM A-153

Material

Steel

Size

5/32 in x 1 in

Type

Lockwasher

UPC

096359070290

Dimensions

Bolt Size

1/2 in

Dimension - Hole Size inch

5/8 in

Dimensions

2.44 in x 1 in x 0.776 in

Distance From Pole

N/A

Height

0.776 in

Length

2.44 in

Size

5/32 in x 1 in

Weight

0.2 lb

Width

1 in

Logistics

Pallet Quantity

9600