HUBBELL POWER SYSTEMS
Image of C2050436 WASHER, SPRING CLIP, 7/8in

WASHER, SPRING CLIP, 7/8in

Brand: Chance

Catalog ID: C2050436

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Spring clip washer with 15/16" diameter hole for 7/8" diameter bolt
  • Material stock size 1/4" thick x 1-1/4" wide
  • Hot dip galvanized per ASTM A-153
  • RUS listed, aw - Washer, spring

General

Catalog Number

C2050436

Coating

Galvanized, ASTM A-153

Material

Steel

Size

1/4 in x 1-3/4 in

Type

Lockwasher

UPC

096359240617

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

1 in

Dimensions

3.750 in x 1.750 in x 1.120 in

Distance From Pole

N/A

Height

1.12 in

Length

3.75 in

Size

1/4 in x 1-3/4 in

Weight

0.7 lb

Width

1.75 in

Logistics

Pallet Quantity

2400