HUBBELL POWER SYSTEMS
WASHER, SPRING LOCK, 1/2in; PACKAGED 100/BOX & 1,000/MASTER CARTON
Image of PS4035SC WASHER, SPRING LOCK, 1/2in; PACKAGED 100/BOX & 1,000/MASTER CARTON

WASHER, SPRING LOCK, 1/2in; PACKAGED 100/BOX & 1,000/MASTER CARTON

Brand: Chance

Catalog ID: PS4035SC

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 9/16" diameter hole for 1/2" diameter bolt
  • Stock material is 0.125" x 0.171"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695
  • Packaged 100 per box and 1,000 per master carton

General

Catalog Number

PS4035SC

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Lockwasher

UPC

096359607663

Dimensions

Distance From Pole

N/A

Weight

0.02 lb

Logistics

Carton Quantity

1000