HUBBELL POWER SYSTEMS
WASHER, SQ CURVED, 11/16in HOLE, 2 1/2in, with TDG CORROSION PROTECTION
Image of PS6822TDG WASHER, SQ CURVED, 11/16in HOLE, 2 1/2in, with TDG CORROSION PROTECTION

WASHER, SQ CURVED, 11/16in HOLE, 2 1/2in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: PS6822TDG

Square curved washer, 3" square x 1/4" thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured to be functional equivalent with NEMA PH-10. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements.

  • Manufactured to be functional equivalent with NEMA PH-10.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements.

General

Catalog Number

PS6822TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Washer

UPC

096359727934

Dimensions

Length

2.5 in

Weight

0.301 lb

Width

2.5 in

Logistics

Pallet Quantity

7200