HUBBELL POWER SYSTEMS
Image of M1848W Wheel Tightener Assembly With 36 in (914 mm) Chain
Buy America(n) Qualified

Wheel Tightener Assembly With 36 in (914 mm) Chain

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1848W

Replacement Wheel Tightener Assembly for Wiretong Saddles, Grounding Cluster Bars, Gins, and various other supports

  • Included Tightener Spring assembly, socket, and 36 in chain
  • Wheel tightener has spring take-up
  • Working Load Limit 2,500 lb.
  • Can be used with Extension Chains to increase length of Chain Tightener for use on larger-diameter poles

General

Catalog Number

M1848W

EU RoHS Indicator

No

UPC

096359043782

Dimensions

Weight

5.8 lb

WeightMetric

2.6 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Logistics

Carton Quantity

10