HUBBELL POWER SYSTEMS
Image of PSC205288 Wide Tray 288 Ribbon Fiber
* Representative image
Image of PSC205288 Wide Tray 288 Ribbon Fiber
Buy America(n) Qualified

Wide Tray 288 Ribbon Fiber

Brand: Hubbell Power Systems

Catalog ID: PSC205288

Wide Tray 288 Ribbon Fiber

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, four 6 Position Ribbon Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Aluminum

Product details

General

Catalog Number

PSC205288

Style

Wide

UPC

096359658597

Dimensions

Weight

0.5 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

12

Standard Package

1

Resources and downloads

Specifications