HUBBELL POWER SYSTEMS
Image of PSC20548 Wide Tray 48 Single Fusion Splices

Wide Tray 48 Single Fusion Splices

Brand: Hubbell Power Systems

Catalog ID: PSC20548

Wide Tray 48 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, four 12 Position Single Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Aluminum

General

Catalog Number

PSC20548

Single Fusion Splice Capacity - Maximum

48

Style

Wide

UPC

096359641193

Dimensions

Dimensions

12.500 in x 5.270 in x 0.352 in

Height

0.352 in

Length

12.5 in

Weight

0.4 lb

Width

5.27 in

Logistics

Carton Quantity

24

Standard Package

1