HUBBELL POWER SYSTEMS
Image of PSC20554 Wide Tray 54 Single Fusion Splices

Wide Tray 54 Single Fusion Splices

Brand: Hubbell Power Systems

Catalog ID: PSC20554

Wide Tray 54 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, four 12 Position and one 6 Position Single Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Aluminum

General

Catalog Number

PSC20554

Single Fusion Splice Capacity - Maximum

54

Style

Wide

UPC

096359659334

Dimensions

Dimensions

12.530 in x 5.200 in x 0.320 in

Height

0.32 in

Length

12.53 in

Weight

0.4 lb

Width

5.2 in

Logistics

Carton Quantity

24

Standard Package

1