HUBBELL POWER SYSTEMS
Image of M480515 Wire Holder, 1.0" Opening, 2.5" Arm Clamp
Image of M480515 Wire Holder, 1.0" Opening, 2.5" Arm Clamp
Buy America(n) Qualified

Wire Holder, 1.0" Opening, 2.5" Arm Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: M480515

Counterbalanced latch which closes automatically behind the conductor to hold it in the wireholder. Complete with 2.5" pole clamp.

  • Counterbalanced latch closes automatically behind the conductor
  • Complete with 2.5 inch (63 mm) pole clamp

Product details

General

Catalog Number

M480515

EU RoHS Indicator

No

Style

Fork Wireholder

UPC

096359048336

Dimensions

Dimensions

17 in x 6.25 in x 6.25 in

Dimensions Metric

43.2 mm x 15.9 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

17 in

Length Metric

43.2 mm

Weight

6 lb

WeightMetric

2.7 kg

Width

6.25 in

WidthMetric

15.9 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

48

Resources and downloads

Specifications

Sales Drawings