HUBBELL POWER SYSTEMS
Wire Holder, 1 in (25 mm) Opening, 2.5 in (63 mm) Arm Clamp
Image of M480517 Wire Holder, 1 in (25 mm) Opening, 2.5 in (63 mm) Arm Clamp

Wire Holder, 1 in (25 mm) Opening, 2.5 in (63 mm) Arm Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: M480517

Counterbalanced latch which closes automatically behind the conductor to hold it in the wireholder. Complete with 2.5" pole clamp.

M480517 fork-type, 1" wireholder is standard

General

Catalog Number

M480517

Style

Fork Wireholder

UPC

096359048350

Dimensions

Length

11.5 in

Length Metric

292 mm

Weight

2.5 lb

Weight Metric

1.1 kg