HUBBELL POWER SYSTEMS
Image of WPH3 Wire Puller Hook

Wire Puller Hook

Brand: CHANCE Lineman Grade Tools

Catalog ID: WPH3

Fits most popular porcelain or polymer deadend insulators. For use in cutting deadends and pulling slack on automatic deadends. It holds the insulator and deadend assembly directly in line with the conductor, eliminating the need to hold the insulator up with an insulator fork for inserting wire into the automatic deadend. Can be applied by hand or with Hotstick. Has maximum rated load of 3500 lb.

  • Holds the insulator and deadend assembly directly in line with the conductor, eliminating the need to hold the insulator up with an insulator fork when inserting wire into the automatic deadend
  • Can be applied by hand or with hot stick
  • Maximum rated load of 3500 lbs. (1,587kg)

General

Catalog Number

WPH3

Type

Load Lift Assist

UPC

096359236351

Dimensions

Weight

0.9 lb

Weight Metric

0.4 kg