HUBBELL POWER SYSTEMS
Image of 6484 WIRE ROPE CLIP, 1/2in STRAND SIZE
Image of 6484 WIRE ROPE CLIP, 1/2in STRAND SIZE

WIRE ROPE CLIP, 1/2in STRAND SIZE

Brand: Chance

Catalog ID: 6484

Install wire rope clips per applicable quidelines for deadending strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • In compliance with Fereral Specification FF-C-450, Type 1, Class 2
  • Galvanized steel

Product details

General

Catalog Number

6484

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359073321

Dimensions

Distance From Pole

N/A

Weight

0.33 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

3000

Resources and downloads

Specifications

Sales Drawings