Brand: Chance
Catalog ID: 6485
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6485
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359073338
Dimensions
2.750 in x 2.264 in x 1.114 in
Distance From Pole
N/A
Height
1.114 in
Length
2.75 in
Weight
0.57 lb
Width
2.264 in
Pallet Quantity
2400