HUBBELL POWER SYSTEMS
Image of H467712 Wire Tong - 2.5 in (63 mm) x 12 ft (3.6 m)

Wire Tong - 2.5 in (63 mm) x 12 ft (3.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H467712

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs. Wire Tongs are made withEpoxiglas® poles. The castings are made of heat treated aluminum alloy, separated by bronze wear rings. The wide range jaws on the head can be clamped tightly on the conductor by turning the stick from a position beyond the minimum working clearances.

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Wire Sizes:1.5" - 2.88"
  • Pole Diameter and Length: 2.5" x 12'
  • Overall Length: 12' 10"
  • Mechanical Working Load:
  • Cantilever values, with a safety factor of more than two: 2.5” – 1500 ft.-lb.
  • Tensile strength values, with a safety factor more than two: 2.5” – 2500 lb.

General

Catalog Number

H467712

Diameter - Pole

2.5 in

Duty

Large Conductor

EU RoHS Indicator

No

Storage Bag Included?

P621-12 (Bag not included. Must be ordered separately.)

Type

Wire Tong

UPC

096359040569

Dimensions

Diameter - Pole

2.5 in

DiameterPoleMetric

63.5 mm

Dimensions

156 in x 7.25 in x 7.25 in

Dimensions Metric

3962 mm x 184 mm x 184 mm

Height

7.25 in

Height Metric

184 mm

Length

156 in

Length Metric

3962 mm

Weight

23 lb

Weight Metric

10.4 kg

Width

7.25 in

Width Metric

184 mm

Electrical Ratings

Duty

Large Conductor

Conductor Related

Wire Size

1.5 in (38 mm) - 2.88 in (73 mm)

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No