HUBBELL POWER SYSTEMS
Image of M17293 Wire Tong Band, For 1.5 in (38 mm) Pole

Wire Tong Band, For 1.5 in (38 mm) Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: M17293

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs.

  • Two screws clamp band to wire tong
  • Each screw is threaded into half of the band and engages a slot in opposite half
  • This permits halves of the band to be separated by a sliding action without removing screws
  • Hinge ring slides on band, allowing rotation of wire tong when tong is supported by rope blocks
  • For positive insulation between rope blocks and live conductors, install band at least the minimum distance for voltage class

General

Catalog Number

M17293

Diameter - Pole

1.5 in

Diameter - Pole Metric

38.1 mm

EU RoHS Indicator

No

Style

Band; 1.5" (38 mm)

Type

Wire Tong

UPC

096359043713

Dimensions

Diameter - Pole

1.5 in

Weight

1.62 lb

WeightMetric

0.7 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No