HUBBELL POWER SYSTEMS
Image of M17291 Wire Tong Band For 2.5 in (63 mm) Pole

Wire Tong Band For 2.5 in (63 mm) Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: M17291

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs.

  • Two screws clamp band to wire tong
  • Each screw is threaded into half of the band and engages a slot in opposite half
  • This permits halves of the band to be separated by a sliding action without removing screws
  • Hinge ring slides on band, allowing rotation of wire tong when tong is supported by rope blocks
  • For positive insulation between rope blocks and live conductors, install band at least the minimum distance for voltage class

General

Catalog Number

M17291

Diameter - Pole

2.5 in

Diameter - Pole Metric

63.5 mm

EU RoHS Indicator

No

Style

Band; 2.5" (63 mm)

Type

Wire Tong

UPC

096359043690

Dimensions

Diameter - Pole

2.5 in

Dimensions

6.25 in x 5.56 in x 5.5 in

Dimensions Metric

15.9 mm x 14.1 mm x 14.0 mm

Height

5.5 in

Height Metric

14 mm

Length

6.25 in

Length Metric

15.9 mm

Weight

1.62 lb

WeightMetric

0.7 kg

Width

5.56 in

WidthMetric

14.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No