HUBBELL POWER SYSTEMS
Image of M17292 Wire Tong Band For 3 in (76 mm) Pole

Wire Tong Band For 3 in (76 mm) Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: M17292

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs.

  • Two screws clamp band to wire tong
  • Each screw is threaded into half of the band and engages a slot in opposite half
  • This permits halves of the band to be separated by a sliding action without removing screws
  • Hinge ring slides on band, allowing rotation of wire tong when tong is supported by rope blocks
  • For positive insulation between rope blocks and live conductors, install band at least the minimum distance for voltage class

General

Catalog Number

M17292

Diameter - Pole

3 in

EU RoHS Indicator

No

Style

Band; 3" (76 mm)

Type

Wire Tong

UPC

096359043706

Dimensions

Diameter - Pole

3 in

DiameterPoleMetric

76.2 mm

Dimensions

9 in x 5 in x 5 in

Dimensions Metric

229 mm x 127 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

9 in

Length Metric

229 mm

Weight

1.75 lb

Weight Metric

0.8 kg

Width

5 in

Width Metric

127 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No