HUBBELL POWER SYSTEMS
Image of M4743 Wire Tong Blocks Clamp For 1.5 in (38 mm) Pole

Wire Tong Blocks Clamp For 1.5 in (38 mm) Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: M4743

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs.

  • Use the CHANCE® Wire Tong Blocks Clamp where pull is in line with pole
  • The Wire Tong Blocks Clamp is secured to the wire tong under tension
  • Rope blocks are connected to the ring of the clamp
  • This method of application places the force of the pull in line with the top wire tong
  • Assists in pulling heavy conductors back in position:

General

Catalog Number

M4743

Diameter - Pole

1.5 in

EU RoHS Indicator

No

Style

Blocks Clamp; 1.5" (38 mm)

Type

Wire Tong

UPC

096359048237

Dimensions

Diameter - Pole

1.5 in

DiameterPoleMetric

38.1 mm

Dimensions

13.125 in x 10.25 in x 4 in

Dimensions Metric

333 mm x 260 mm x 102 mm

Height

4 in

Height Metric

102 mm

Length

13.125 in

Length Metric

333 mm

Weight

2.37 lb

Weight Metric

1.1 kg

Width

10.25 in

Width Metric

260 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No