HUBBELL POWER SYSTEMS
Image of M17285 Wire Tong Pole Clevis, 2.5 in

Wire Tong Pole Clevis, 2.5 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: M17285

The Wire Tong Pole Clevis clamps around the vertical wire tong supporting an auxiliary crossarm, and engages the butt rings of the two wire tongs used as side braces.

  • Clamps around vertical wire tong supporting an auxiliary crossarm
  • Engages butt rings of two wire tongs used as side braces

General

Catalog Number

M17285

Size

2.5 in

SizeMetric

63.5 mm

Style

Pole Clevis; 2.5" (63 mm)

Type

Wire Tong

UPC

096359043676

Dimensions

Dimensions

6.25 in x 5.56 in x 5.5 in

Dimensions Metric

159 mm x 141 mm x 140 mm

Height

5.5 in

Height Metric

140 mm

Length

6.25 in

Length Metric

159 mm

Size

2.5 in

SizeMetric

63.5 mm

Weight

2.5 lb

Weight Metric

1.1 kg

Width

5.56 in

Width Metric

141 mm