HUBBELL POWER SYSTEMS
Image of C4000345 Wire Tong Pole Clevis, 3 in
Image of C4000345 Wire Tong Pole Clevis, 3 in
Image of C4000345 Wire Tong Pole Clevis, 3 in
Image of C4000345 Wire Tong Pole Clevis, 3 in

Wire Tong Pole Clevis, 3 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000345

The Wire Tong Pole Clevis clamps around the vertical wire tong supporting an auxiliary crossarm, and engages the butt rings of the two wire tongs used as side braces.

  • Clamps around vertical wire tong supporting an auxiliary crossarm
  • Engages butt rings of two wire tongs used as side braces

Product details

General

Catalog Number

C4000345

EU RoHS Indicator

No

Size

3.0 in

SizeMetric

76.2 mm

Style

Pole Clevis; 3" (76 mm)

Type

Wire Tong

UPC

096359016519

Dimensions

Dimensions

8.5 in x 6.5 in x 4 in

Dimensions Metric

21.6 mm x 16.5 mm x 10.2 mm

Height

4 in

Height Metric

10.2 mm

Length

8.5 in

Length Metric

21.6 mm

Weight

3.9 lb

WeightMetric

1.8 kg

Width

6.5 in

WidthMetric

16.5 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads