
Brand: CHANCE Lineman Grade Tools
Catalog ID: M474014
Catalog Number
M474014
EU RoHS Indicator
No
Style
Clevis Only
Type
Wire Tong
UPC
096359048053
Dimensions
9.5 in x 9.25 in x 6.5 in
Dimensions Metric
241 mm x 235 mm x 165 mm
Height
6.5 in
Height Metric
165 mm
Length
9.5 in
Length Metric
241 mm
Weight
0.87 lb
Weight Metric
0.4 kg
Width
9.25 in
Width Metric
235 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No