HUBBELL POWER SYSTEMS
Image of H464716 Wire Tong -Spliced 2.5 in x 16 ft
Image of H464716 Wire Tong -Spliced 2.5 in x 16 ft
Image of H464716 Wire Tong -Spliced 2.5 in x 16 ft
Image of H464716 Wire Tong -Spliced 2.5 in x 16 ft

Wire Tong -Spliced 2.5 in x 16 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: H464716

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs. Wire Tongs are made with Epoxiglas ™ poles. The castings are made of heat treated aluminum alloy, separated by bronze wear rings. The wide range jaws on the head can be clamped tightly on the conductor by turning the stick from a position beyond the minimum working clearances.

  • Epoxiglas ™ Pole is tested per ASTM F711 AND IEC 60855
  • Wire Sizes: 0.16" - 2.25"
  • Pole Diameter and Length: Spliced 2.5" x 16'
  • Overall Length: 17' 2"
  • Mechanical Working Load:
  • Cantilever values, with a safety factor of more than two: 2.5” – 1500 ft.-lb.
  • Tensile strength values, with a safety factor more than two: 2.5” – 2500 lb.

Product details

General

Catalog Number

H464716

Diameter - Pole

Spliced 2.5 in

Diameter - Pole Metric

63.5 mm

Duty

Standard Conductor

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (2) (Bag not included. Must be ordered separately.)

Type

Wire Tong

UPC

096359040552

Dimensions

Dimensions

192 in x 7.25 in x 7.25 in

Dimensions Metric

487.7 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

192 in

Length Metric

487.7 mm

Weight

33 lb

WeightMetric

15 kg

Width

7.25 in

WidthMetric

18.4 mm

Conductor Related

Wire Size

.16 in (4 mm) - 2.25 in (57 mm)

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer