HUBBELL POWER SYSTEMS
Image of M47451 Wire Tong Swivel For 2.5 in (63 mm) Pole

Wire Tong Swivel For 2.5 in (63 mm) Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: M47451

Wire Tongs have many applications for moving and holding live conductors clear of the working area, for flat crossarm and/or ridge pin-construction, on horizontal post insulator structures, all types of suspension insulator lines, as auxiliary arm braces, and in EHV construction for brace pole or ladder positioning guides. A whole family of clamps, attachments, saddles and lever lifts allow the wire tongs to be adaptedspecifically to the mechanical requirements of various maintenance jobs.

  • Designed to prevent kinking of conductor
  • By attaching swivel to left tong and the holding tong hooked into the clevis attachment, there is only one tong hooked on the conductor
  • Clevis pivots to allow tongs to assume correct positions
  • This avoids the kinking caused by two wire tongs hooked side-by-side on a conductorg hooked into the clevis attachment
  • There is only one tong hooked on the conductor, and since the clevis pivots to permit the tongs to assume correct positions, there is no kinking of the conductor.

General

Catalog Number

M47451

Diameter - Pole

2.5 in

EU RoHS Indicator

No

Style

Swivel; 2.5" (63 mm)

Type

Wire Tong

UPC

096359048282

Dimensions

Diameter - Pole

2.5 in

DiameterPoleMetric

63.5 mm

Dimensions

11.5 in x 4.75 in x 1.75 in

Dimensions Metric

29.2 mm x 12.1 mm x 4.4 mm

Height

1.75 in

Height Metric

4.4 mm

Length

11.5 in

Length Metric

29.2 mm

Weight

1.62 lb

Weight Metric

0.7 kg

Width

4.75 in

Width Metric

12.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No