HUBBELL POWER SYSTEMS
Wireless Phasing Set (WPS) Kit for OH/URD 480 V to 765 kV with Hard Case
Image of PST4034062 Wireless Phasing Set (WPS) Kit for OH/URD 480 V to 765 kV with Hard Case

Wireless Phasing Set (WPS) Kit for OH/URD 480 V to 765 kV with Hard Case

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST4034062

Wireless Phasing Set Overhead/URD Kit

  • Kit Includes: Wireless Phasing Set Kit (WPS) 480V Through 765kV, Hard Case, (2) T4030428 Bushing Adapters, (1) PSC4033582 Tester, (2) Straight Probes, (2) Shepherds Hooks
  • WPS Mode for determining phase relationship between two conductors with same nominal voltage, 300 ft Wireless Range
  • ARVI mode to determine approximate voltage class of energized conductor
  • 300 ft Wireless Range is particularly useful in Sub-Station work
  • Not suitable for Hi-Pot Testing

General

Catalog Number

PST4034062

UPC

096359719120

Logistics

Standard Package

1