
Brand: Quazite
Catalog ID: PH242500002T
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PH242500002T
Insulated?
No
Material
Polymer Concrete
UPC
662037185640
Dimensions
25.25 in x 24.25 in x 1.5 in
Height
1.5 in
Length
25.25 in
Weight
70 lb
Width
24.25 in