HUBBELL POWER SYSTEMS
WRENCHABLE P HOUSE HOOK, #14 SCREW THREAD, 6-1/2in LENGTH
Image of PSC2170097 WRENCHABLE P HOUSE HOOK, #14 SCREW THREAD, 6-1/2in LENGTH

WRENCHABLE P HOUSE HOOK, #14 SCREW THREAD, 6-1/2in LENGTH

Brand: Chance

Catalog ID: PSC2170097

For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook. Can be installed with 7/16" driver.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

Mechannically galvanized per ASTM B695

General

Catalog Number

PSC2170097

Material

Steel

Type

Service Hook

UPC

096359645740

Dimensions

Weight

0.08 lb

Logistics

Carton Quantity

100