HUBBELL POWER SYSTEMS
Image of PS683XAPM X-Style Climbing Harness, Size Medium

X-Style Climbing Harness, Size Medium

Brand: Chance

Catalog ID: PS683XAPM

Full Body Harness

  • Bashlin harnesses are normally made from 10,000 lb. test woven nylon web
  • Webbing is in contrasting colors (usually orange on the torso and black on the legs) for easier donning
  • Meet or exceed all appropriate ANSI, ASTM, and OSHA requirements
  • Hardware features a corrosion-resistant coating
  • Splices are lock stitched with nylon thread of a contrasting color for easy inspection
  • Each standard harness is tagged per ANSI/ASTM requirements with labels shown

General

Catalog Number

PS683XAPM

UPC

096359473268

Dimensions

Weight

8 lb

Weight Metric

3.6 kg