
Brand: ANDERSON
Catalog ID: YBC30
Ball Y-clevises are used to attach ball and socket insulators to other associated hardware. The bent bolt in the Y-clevis section provides an additional point of articulation. Material: Body-Galvanized Steel, Bent Bolt & Nut-Galvanized Steel,Cotter Pin-Stainless Steel;For use with ANSI class 52-3 & 52-5 insulators.
Catalog Number
YBC30
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359344407
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
1.75 in
Length - Coupling
3.094 in
Length - Pin
0 in
Ring Height
0 in
Weight
1.744 lb
Width
1.5 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
1200