Brand: CHANCE Lineman Grade Tools
Catalog ID: S6117
Catalog Number
S6117
Diameter
0.66 in
Weight
0.49 lb
Current Rating
250 A
Fault Current - 15 Cycles
21000 A
Fault Current - 30 Cycles
15000 A
Conductor Size
1/0 AWG
Diameter - Cable Outside
0.66 In
Diameter - Conductor
.41 in
Nema Color
Yellow
Strands
1,045