


Brand: CHANCE Lineman Grade Tools
Catalog ID: S6116
Catalog Number
S6116
UPC
096359471073
Diameter
0.55 in
Weight
0.3 lb
Weight Metric
0.1 kg
Current Rating
200 A
Fault Current - 15 Cycles
14000 A
Fault Current - 30 Cycles
10000 A
Conductor Size
#2 AWG
Diameter - Cable Outside
0.55 In
Diameter - Conductor
.32 in
Nema Color
Yellow
Strands
665