
Brand: ANDERSON
Catalog ID: YPJ21018215
These jumper yokes are used to bundle two, three or four conductors with a single string of insulators on a deadend tower. All jumper yokes have the provision for adding hold down weights. Type YPJ Yoke plates may be furnished in a variety of conductor sizes and configurations. Material: body - aluminum alloy.
Catalog Number
YPJ21018215
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
10000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359345183
Diameter - Bolt
0 in
Diameter - Insulator Attachment Holes
1.25 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
3 in
Length - Pin
0 in
Ring Height
0 in
Thickness
0.75 in
Weight
2.94 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Number of Conductors
2
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
10000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
18