Brand: ANDERSON
Catalog ID: YPD30184373
These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.
Catalog Number
YPD30184373
Material
Ductile Iron
Number of Bolt Holes
0
Series
YPD Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359344872
Assembly Rating (Ultimate)
0 lb
Base Hole Spacing
18 in
Diameter - Apex Hole
1.25 in
Diameter - Base Holes
1.25 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
20.75 in x 6.63 in x 1.13 in
Height
1.13 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length
20.75 in
Length - Coupling
3.625 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Thickness at Apex
0.75 in
Thickness at Base
0.75 in
Weight
12.63 lb
Width
6.63 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in