HUBBELL POWER SYSTEMS
Image of YPD40183424 Yoke Plate, Delta

Yoke Plate, Delta

Brand: ANDERSON

Catalog ID: YPD40183424

These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.

These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.

  • Yoke plates to be used to bundle two conductors in suspension application with a single string of insulators
  • deadend applications with two strings of insulators and one deadend clamp

General

Catalog Number

YPD40183424

EU RoHS Indicator

No

Material

Ductile Iron

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

40000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359344957

Dimensions

Base Hole Spacing

18 in

Diameter - Apex Hole

1.25 in

Diameter - Base Holes

1.25 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

20.75 in x 6.56 in x 2 in

Height

2 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length

20.75 in

Length - Coupling

3.625 in

Length - Pin

0 in

Ring Height

0 in

Thickness at Apex

0.75 in

Thickness at Base

0.75 in

Weight

12.985 lb

Width

6.56 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

40000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0