
Brand: ANDERSON
Catalog ID: YPD4024465
Catalog Number
YPD4024465
Material
Ductile Iron
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359344971
Base Hole Spacing
13 in
Diameter - Apex Hole
0.938 in
Diameter - Base Holes
0.688 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
13.5 in x 6.06 in x 0.75 in
Height
0.75 in
Insulator / Conductor Hole Spacing
13 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length
13.5 in
Length - Coupling
3.688 in
Length - Pin
0 in
Ring Height
0 in
Thickness at Apex
0.75 in
Thickness at Base
0.75 in
Weight
10 lb
Width
6.06 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
150